********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jun 09, 2014
*ECN S14-1178, Rev. B
*File Name: Si1069X_PS.txt and Si1069X_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si1069X D G S
M1  3  GX S S PMOS W=574000u L=0.25u             
M2  S  GX S D NMOS W=574000u L=0.45u 
RG  G  GX     9
R1  D  3      RTEMP 3E-2
CGS GX S      160E-12
DBD D  S      DBD
***************************************************************  
.MODEL  PMOS        PMOS ( LEVEL  = 3          TOX    = 3E-8
+ RS     = 4.8E-2          RD     = 0          NSUB   = 8E16
+ KP     = 7.5E-6          UO     = 400             
+ VMAX   = 0               XJ     = 5E-7       KAPPA  = 7E-2
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                        
+ CGSO   = 0               CGDO   = 0          CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3          TOX    = 3E-8
+NSUB    = 6E16            IS     = 0          TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=50E-12 VJ=0.38 M=0.25
+FC=0.5 TT=9.07e-09 T_MEASURED=25 BV=21 
+RS=6.591e-02 N=1.212 IS=8.886e-11 IKF=1000
+EG=9.644e-01 XTI=3.916 TRS1=4.834e-06 )
*************************************************************** 
.MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS
